IESNA:LM-63-2002
[TEST]P940349
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-840-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15973
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2128.5 1962.7 1811.6 1670.9 1556 1506.8 1504.2 1530.1 1599.2 1746
1974.8 2242.5 2544.7 2876.3 3154.3 3405.6 3638.8 3896.9 4107.6 4333.9
4612.8 4796.7 4932.3 5106.7 5357.1 5864.8 6623.9 7579.7 8368.1 8263.6
6779.3 3635.3 1185.6 503.4 196.9 64.8 0
2128.5 1974.8 1824.6 1682.1 1567.2 1510.2 1511.1 1535.3 1603.5 1748.6
1973.1 2229.5 2532.6 2868.5 3147.4 3402.2 3630.1 3874.5 4094.7 4321.8
4595.5 4807.1 4953 5077.3 5336.4 5813 6534.9 7491.7 8335.3 8243.8
6907.9 3839.1 1363.5 524.1 220.2 78.6 0
2128.5 1980 1835.8 1699.4 1585.4 1520.6 1512 1527.5 1580.2 1691.6
1882.4 2138.9 2435.1 2752 3050.7 3319.3 3543.8 3749.3 3966 4213
4487.6 4783.8 5025.5 5212.9 5441.7 5829.4 6452 7389.8 8457.1 8885.3
7901.8 5130 2044.8 913.6 403.3 144.2 0
2128.5 1977.4 1846.1 1718.4 1607 1542.2 1523.2 1534.4 1570.7 1652.7
1807.3 2026.6 2288.3 2574.1 2867.7 3175.1 3467.8 3713.9 3945.3 4198.3
4505.7 4813.1 5092.9 5344.2 5636 6001.3 6571.2 7502 8919 10313.6
10288.5 7596.1 3867.6 1826.3 844.5 289.3 0
2128.5 1990.4 1871.2 1760.7 1659.6 1588 1561.2 1566.4 1594 1654.5
1764.1 1932.5 2157.9 2399.6 2654.4 2954.9 3304.6 3669.8 3992.8 4327
4649.9 5010 5389.9 5750.9 6155 6664.4 7382 8438.9 10127 12254.7
13018.9 10163.3 6604 3389.2 1467.9 456.8 0
2128.5 1988.6 1879 1768.4 1669.1 1594 1563.8 1570.7 1597.5 1656.2
1754.6 1918.7 2135.4 2373.7 2622.4 2916 3269.2 3640.5 3980.7 4330.4
4662.9 5022.1 5402 5782.8 6205.9 6731.8 7448.5 8491.6 10128.8 12208.9
13012.8 10316.2 6575.5 3336.5 1436 440.4 0
2128.5 2006.8 1907.5 1815.9 1729.6 1660.5 1625.1 1619 1645 1697.6
1782.2 1912.6 2078.4 2277.9 2524.9 2806.4 3172.5 3582.6 4030.8 4507.4
4986.7 5458.1 5902.8 6335.4 6793.1 7309.5 7892.3 8611.6 9533.8 10406.8
9872.3 6940.8 2974.7 947.3 341.9 83.8 0
2128.5 2029.2 1950.6 1883.3 1819.4 1763.3 1727 1709.7 1720.9 1766.7
1841 1937.7 2065.5 2243.4 2486 2793.4 3161.2 3584.4 4043.7 4511.8
4957.3 5383 5788 6178.3 6529.7 6836.3 7077.2 7212.8 7100.5 6250.8
3973.8 1390.2 545.7 313.4 155.4 53.5 0
2128.5 2060.3 2007.6 1962.7 1923 1884.1 1860 1852.2 1860 1890.2
1941.1 2013.7 2121.6 2287.4 2508.4 2789.1 3128.4 3511.8 3903 4284.7
4636.1 4984.1 5272.5 5528.1 5715.5 5808.7 5774.2 5502.2 4757 3204.4
1325.5 569 389.4 273.7 175.3 76 0
2128.5 2090.5 2065.5 2047.3 2030.1 2017.1 2014.5 2025.8 2049.1 2091.4
2147.5 2221.8 2322.8 2475.6 2671.6 2929.8 3247.6 3605.9 3981.6 4371.9
4768.2 5159.4 5522 5834.6 6082.4 6179.2 5991.8 5269.9 3736.3 1685.5
698.6 447.3 316.9 216.7 141.6 64.8 0
2128.5 2134.6 2138 2147.5 2157.9 2173.4 2196.7 2236.4 2290.8 2359.9
2448.9 2557.7 2708.8 2919.5 3194.9 3529.1 3907.3 4308 4724.2 5141.2
5554.9 5960.7 6342.4 6604 6654.9 6382.1 5657.6 4377 2532.6 949
490.5 339.4 234.9 145.1 86.3 31.1 0
2128.5 2146.6 2162.2 2188.1 2210.5 2237.3 2273.6 2317.6 2378.9 2453.2
2542.1 2657.8 2810.7 3011.9 3255.4 3539.5 3851.2 4177.6 4516.1 4847.6
5164.6 5478.9 5745.7 5897.7 5832 5470.2 4741.4 3616.3 2061.2 781.5
417.1 284.1 196.9 118.3 64.8 18.1 0
2128.5 2160.5 2192.4 2226.9 2264.9 2297.8 2342.7 2393.6 2447.1 2518.8
2598.3 2688.1 2804.6 2950.6 3120.7 3311.5 3519.6 3733.7 3953.1 4160.3
4354.6 4511.8 4592.9 4527.3 4261.3 3754.5 3054.2 2212.3 1256.4 576.8
351.4 248.7 176.2 114.8 68.2 23.3 0
2128.5 2176.9 2233 2290.8 2340.9 2379.8 2422.1 2454.9 2480 2504.1
2521.4 2534.4 2546.4 2552.5 2543 2500.7 2423 2328.8 2236.4 2100.9
1879 1594.9 1321.1 1093.2 906.7 759 644.2 554.4 478.4 413.6
348 291 236.6 177 113.1 41.4 0
2128.5 2201 2272.7 2342.7 2390.1 2421.2 2437.6 2443.7 2430.7 2408.3
2375.5 2327.1 2248.5 2146.6 2018.8 1877.2 1739.1 1607 1476.6 1345.3
1212.3 1091.5 987.8 885.9 797 719.3 654.5 598.4 544 489.6
425.7 364.4 293.6 219.3 128.7 50.9 0
2128.5 2221.8 2311.6 2375.5 2415.2 2428.1 2420.4 2406.6 2374.6 2328.8
2253.7 2136.3 2001.6 1872.9 1773.6 1691.6 1600.1 1494.7 1386.8 1285.7
1203.7 1159.7 1095.8 1007.7 923.9 848 771.1 696 629.5 565.6
492.2 411.9 318.6 225.4 131.3 63 0
2128.5 2239 2334.9 2394.5 2416.1 2409.1 2396.2 2366.8 2314.2 2232.1
2123.3 2007.6 1903.1 1811.6 1724.4 1638.9 1548.2 1452.4 1368.6 1305.6
1286.6 1281.4 1237.4 1164.9 1086.3 1006 909.3 814.3 726.2 651.9
579.4 499.1 419.7 323.8 226.2 117.4 0
2128.5 2257.2 2355.6 2408.3 2412.6 2394.5 2371.2 2326.3 2245.1 2145.8
2056.8 1983.4 1904.9 1813.3 1711.4 1611.3 1506.8 1408.4 1317.7 1265.9
1248.6 1226.2 1199.4 1153.6 1074.2 994.7 925.7 861.8 812.5 758.1
689.9 617.4 538.8 446.4 349.7 208.1 0
2128.5 2268.4 2366 2404.8 2400.5 2373.7 2337.5 2275.3 2182.9 2100
2042.2 1986 1916.1 1825.4 1714.9 1588 1462.8 1344.5 1240.8 1195.1
1146.7 1113.9 1075 992.2 910.1 847.1 794.4 756.4 726.2 678.7
632.1 561.3 481.8 404.1 312.6 185.7 0
2128.5 2272.7 2375.5 2408.3 2394.5 2366 2320.2 2239.9 2150.1 2083.6
2034.4 1983.4 1917.8 1834.1 1717.5 1574.1 1416.1 1274.5 1164.9 1110.5
1050 995.6 918.8 827.2 757.3 703.7 661.4 626 588 544
511.2 443 360.9 295.3 227.1 114 0
2128.5 2285.7 2382.4 2410 2395.3 2362.5 2306.4 2225.2 2135.4 2073.2
2026.6 1970.5 1909.2 1819.4 1703.7 1561.2 1398.9 1239.1 1120 1039.6
959.3 900.6 817.7 749.5 683.9 632.9 592.4 560.4 533.6 503.4
531.9 441.2 336.8 257.3 190.8 79.4 0
2128.5 2284.8 2384.1 2412.6 2397.1 2360.8 2310.7 2226.1 2133.7 2075
2026.6 1973.1 1913.5 1826.3 1713.2 1569.8 1406.6 1243.4 1116.5 1031.9
951.6 890.3 809.1 739.2 673.5 621.7 581.1 550 526.7 496.5
549.2 406.7 322.1 259 192.6 79.4 0
